Glossary Definition for EconOscillator

Glossary Term: EconOscillator 

Definition

Low-cost, surface-mount, CMOS oscillator family from Maxim. EconOscillators replace crystal-based oscillators. They need no external crystals or timing components.

See: EconOscillator product index for additional descriptions, features, etc.

EconOscillator is a trademark of Maxim Integrated
Related Parts
  • DS1077L - 3V EconOscillator/Divider
  • DS1052 - 5-Bit, Programmable, 100kHz Pulse-Width Modulator
  • DS1086 - Spread-Spectrum EconOscillator
  • DS1085 - EconOscillator Frequency Synthesizer
  • DS1077 - EconOscillator™/Divider
  • DS1073 - 3-Volt EconOscillator/Divider
  • DS1075 - EconOscillator/Divider
  • DS1050 - 5 Bit Programmable, Pulse-Width Modulator: 1kHz, 5kHz, 10kHz, and 25kHz
  • DS1085L - 3.3V EconOscillator Frequency Synthesizer

Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ