Glossary Definition for DeepCover

Glossary Term: DeepCover 

Definition

DeepCover® is a registered trademark for three families of embedded security products that offer advanced physical security to provide the most secure key storage possible. It includes secure authenticators, security managers, and secure microcontrollers.

DeepCover Secure Microcontrollers integrate advanced physical security to offer the highest level of protection against physical tampering and reverse engineering.

DeepCover Security Managers combine advanced physical security with on-chip, nonimprinting memory to safeguard sensitive data from the slightest physical or environmental tampering.

DeepCover Secure Authenticators implement advanced physical security to provide the ultimate in low-cost IP protection, clone prevention, and peripheral authentication.

DeepCover is a registered trademark of Maxim Integrated Products, Inc.

Learn More: DeepCover Embedded Security Technology

Keywords

DeepCover, embedded systems, embedded security, physical security, advanced security
Related Parts
  • MAX36051 - DeepCover Security Manager with 128 Bytes of Nonimprinting Memory
  • DS3660 - DeepCover Security Manager for Low-Voltage Operation with 1KB Secure Memory and Programmable Tamper Hierarchy
  • DS3650 - DeepCover Security Manager with Thermal Tamper Detection
  • DS3645 - 4KB Secure Memory with Tamper Protection for Network Server Applications
  • DS3644 - DeepCover Security Manager with 1KB Secure Memory and Programmable Tamper Hierarchy
  • DS3605 - DeepCover Security Manager for NV SRAM Control with RTC and Thermal Tamper Detection
  • DS3600 - DeepCover Security Manager with 64B Nonimprinting, Battery-Backed Encryption Key SRAM
  • DS3641 - DeepCover Security Manager with SPI-Compatible Interface and 1KB Nonimprinting Key Memory
  • DS3640 - DeepCover Security Manager with I²C Interface and 1KB Nonimprinting Battery-Backed Encryption Key SRAM
  • MAXQ1004 - DeepCover Secure Microcontroller with 1-Wire and SPI
  • MAXQ1103 - DeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography
  • USIP - DeepCover Secure Microcontroller with MIPS 4KSd Processor Core
  • ZA9L1 - DeepCover Secure Microcontroller with ARM922T Processor Core
  • ZA9L0 - DeepCover Secure Microcontroller with ARM922T Processor Core
  • MAXQ1010 - DeepCover Secure Microcontroller for Security Tokens with RTC and USB
  • MAXQ1050 - DeepCover Secure Microcontroller with USB and Hardware Cryptography
  • MAXQ1740 - DeepCover Secure Microcontroller for Magnetic Card Reading
  • MAXQ1850 - DeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography
  • MAX32590 - DeepCover Secure Microcontroller with ARM926EJ-S Processor Core
  • MAX36025 - DeepCover Security Manager for Tamper-Reactive Cryptographic-Node Control with AES Encryption
  • DS3655 - DeepCover Security Manager with Ultra-Low-Power Tamper Detection and Nonimprinting Memory
  • DS28E15 - DeepCover Secure Authenticator with 1-Wire SHA-256 and 512-Bit User EEPROM
  • DS28E22 - DeepCover Secure Authenticator with 1-Wire SHA-256 and 2Kb User EEPROM

Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ