Glossary Definition for Debounce

Glossary Term: Debounce 

Definition

Electrical contacts in mechanical pushbutton switches often make and break contact several times when the button is first pushed. A debouncing circuit removes the resulting ripple signal, and provides a clean transition at its output.

More: Switch Bounce and Other Dirty Little Secrets

Synonyms
  • Debounced
  • Switch Debouncer
  • Debouncing
Related Parts
  • MAX6818 - ±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers
  • MAX6817 - ±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers
  • MAX6816 - ±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers
  • MAX16054 - On/Off Controller with Debounce and ±15kV ESD Protection
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ