USER GUIDES & MANUALS 6358

MAX17055 User Guide


Abstract: The MAX17055 is a low power 7μA operating current fuel gauge IC which implements Maxim ModelGauge™ m5 EZ algorithm. ModelGauge m5 EZ makes fuel gauge implementation easy by eliminating battery characterization requirements and simplifying host software interaction.This User Guide provides extended description of the MAX17055. It includes detailed descriptions of the register set, extended features, as well as application guidance. The MAX17055 datasheet describes the basic feature set as well as the minimal register set need to support the \"plug and play\" ModelGauge m5 EZ performance.