USER GUIDES & MANUALS 6049

MAX78615+PPM Evaluation Kit Quick Start Guide


Abstract: The MAX78615+PPM evaluation kit manual demonstrates the capability of the MAX78615+PPM. The MAX78615+PPM chipset monitors up to three voltages and three currents through up to three galvanically isolated ADCs. The typical application is source/load monitoring in single and polyphase systems. The kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device over a virtual COM port for simplified access to measurement data and controls.

The MAX78615+PPM data sheet details signal processing, operations and settings. It also includes the register map with descriptions. Use the data sheet in conjunction with this manual during the setup and evaluation phase of the MAX7815+PPM.