APPLICATION NOTE 6783

Choose a Fuel Gauge with the Right Current Sensing for Your Battery System


Abstract: The accuracy of a fuel gauge depends on its ability to sense and measure the current flow in and out of the battery. We discuss the tradeoffs of two resistor-based current sensing schemes in a host-side battery system and a WLP technology that enables the integration of a high-side sense resistor for minimal space occupancy and BOM. These features can be found in the MAX1726x family of fuel gauges ICs that covers a wide spectrum of applications by offering the best possible resistor-based current sensing solution for the system at hand.

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Zip/Postal: *
Country: *
Email: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 6783, AN6783, AN 6783, APP6783, Appnote6783, Appnote 6783



APPLICATION NOTE 6783,AN6783, AN 6783, APP6783, Appnote6783, Appnote 6783