APPLICATION NOTE 6734

Configuring MAX20796 for MAX20796 High-Current Operation Beyond Hardware OCP Limits


Abstract: This application note describes operating MAX20796 or MAX20796+MAX20766/MAX20775 at special high current mode beyond the average Over-Current Protection (OCP) limits with certain input voltage, junction temperature and load current profile limits. The PMBus commands used to disable average OCP are explained in detail.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.