APPLICATION NOTE 6215

MAX20736 PMBus APPLICATION NOTE


Abstract: The MAX20736 fully integrated switching regulators include a serial bus (PMBus) that supports advanced regulator monitoring and control capabilities.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 6215,AN6215, AN 6215, APP6215, Appnote6215, Appnote 6215