APPLICATION NOTE 6209

PMBus Protocols for Controlling and Monitoring the MAX20734 Switching Regulator


Abstract: The MAX20734 fully integrated switching regulator includes a serial bus (PMBus) that supports advanced regulator monitoring and control capabilities. This application note covers the serial interface protocols used for controlling and monitoring the IC.

MAX20734 PMBus Interface Overview

The MAX20734 fully integrated switching regulator includes a serial bus (PMBus™) that supports advanced regulator monitoring and control capabilities. This application note covers the MAX20734 silicon that reports F as the revision through the PMBus manufacturing revision command. The PMBus interface supports a subset of the PMBus 1.2 and SMBus 2.0 specifications. More information about these specifications can be found at www.pmbus.org and www.smbus.org. The following PMBus features are supported:

  • Static PMBus address programming with external resistors
  • Compliant with high-power SMBus DC specification
  • Support PMBus protocols
  • Write byte/word
  • Read byte/word
  • Send byte
  • Block read
  • Packet error checking mechanism support
  • SMBALERT# signal
Monitoring Functions

The following monitoring functions are available through the MAX20734 PMBus interface:

  • Various fault status
  • Parameters programmed using R_SEL configuration resistors
  • Input voltage
  • Output voltage
  • Junction temperature
  • Output current
Control Functions
  • Overtemperature fault thresholds
  • Output current fault threshold
  • Output voltage command
  • Output voltage minimum and maximum thresholds
  • Operation: On and off configuration
  • Regulation to power-good delay timing
  • Soft-start timing
  • Frequency
  • Overcurrent protection mode
  • Internal gain values
  • Output voltage command ramping rate

MAX20734 PMBus Protocol

Write/Read Format

The MAX20734 PMBus interface supports single-byte, dual-byte (word) register read/write, block read, as well as send byte protocols. Table 1 to Table 6 show the format used for all supported operations. Note that packet error checking can be used on any transaction. Table 7 shows the MAX20734 PMBus command codes. A 0x0h written to the WRITE_PROTECT register (Reg_10h) disables the write-protect feature and 0x20h turns on the write protect to all registers except the OPERATION and VOUT_COMMAND registers.

Table 1. Read Byte Format
# of bits 1 7 1 1 8 1 1 7 1 1 8 1 1
  S PMBus Address W S-ACK Command S-ACK S PMBus Address R M-ACK Data Byte M-NACK P
Table 2. Write Byte Format
# of bits 1 7 1 1 8 1 8 1 1
  S PMBus Address W S-ACK Command S-ACK Data Byte S-ACK P
Table 3. Read Word Format
# of bits 1 7 1 1 8 1 1 7 1 1 8 1 8 1 1
  S PMBus Address W S-ACK Command S-ACK S PMBus Address R S-ACK Data Byte Low M-ACK Data Byte High M-NACK P
Table 4. Write Word Format
# of bits 1 7 1 1 8 1 8 1 8 1 1
  S PMBus Address W S-ACK Command S-ACK Data Byte Low S-ACK Data Byte High S-ACK P
Table 5. Send Byte Format
# of bits 1 7 1 1 8 1 1
  S PMBus Address W S-ACK Command S-ACK P
Table 6. Block Read Format
# of bits 1 7 1 1 8 1 1 7 1 1 8 1 1
  S PMBus Address W S-ACK Command S-ACK S PMBus Address R S-ACK Byte Count = N M-ACK
  8 1 8 1   8 1 1
  Data Byte 1 M-ACK Data Byte 2 M-ACK ... Data Byte N M-NACK P

Tables 1 To 6 Legend
S START condition: Clock and data lines initially high. Data transitions low while clock is high. Clock transitions low.
P STOP condition: Clock and data lines initially low. Clock transitions high while data is low. Data transitions high.
R Read bit (logic-high)
W Write bit (logic-low)
Command Relevant MAX20734 PMBus register
S-ACK Slave acknowledge
M-ACK Master acknowledge
M-NACK Master no-acknowledge

Note 1. Packet error check (PEC) can be used in conjunction with these commands.
Note 2. The PEC is a CRC-8 error checking byte, calculated on all the message bytes.
Note 3. The OEN signal does not need to be high to communicate over the PMBus interface.

Table 7. MAX20734 PMBus Command Codes
Command Code Dec Command Name Type Size Default Low Byte High Byte
01h 1 OPERATION RW 1 00h OE_INT 0 0 0 0 0 0 0                
02h 2 ON_OFF_CONFIG RO 1 1Fh 0 0 0 1 1 1 1 1                
03h 3 CLEAR_FAULTS WO 0                                  
10h 16 WRITE_PROTECT RW 1 20h     PROT_ENABLE                          
1Bh 27 SMBALERT_MASK RW 2 N/A ALERT-MASK [7:0]  

ALERT-MASK[15:8]

20h 32 VOUT_MODE RO 1 17h 0 0 0 1 0 1 1 1                
21h 33 VOUT_COMMAND RW 2 C_SELA

VDAC[7:0]

 

0 0 0 0 0 0

VDAC[9:8]

24h 36 VOUT_MAX RW

2 0280h

VMAX[7:0]

 

0 0 0 0 0 0

VMAX[9:8]

78h 120 STATUS_BYTE RO 1 00h BUSY OFF# VOUT_OV_FAULT IOUT_OC_FAULT VIN_UV_FAULT TEMP CML N/A                
79h 121 STATUS_WORD RO 2 0000h BUSY OFF# VOUT_OV_FAULT IOUT_OC_ FAULT VIN_UV_FAULT TEMP CML N/A VOUT IOUT/ POUT INPUT MFR_ SPECIFIC POWER_ GOOD 0 0 0
7Ah 122 STATUS_VOUT RO 1 00h OVP_FLT 0 0 UVP_FLT VOUTMA X_FLT 0 0 0                
7Bh 123 STATUS_IOUT RO 1 00h OCP_FLT 0 0 0 0 0 0 0                
7Ch 124 STATUS_INPUT RO 1 00h RSVD 0 0 FUVLO_FLT FUVLO_FLT 0 0 0                
7Dh 125 STATUS_TEMPERATURE RO 1 00h OTP_FLT 0 0 0 0 0 0 0                
7Eh 126 STATUS_CML RO 1 00h INVALID/ UNSUPPORTED CMD INVALID/ UNSUPPORTED DATA INCORRECT PEC 0 0 0 OTHER COMM FAULT 0                
80h 128 STATUS_MFR_SPECIFIC RO 1 00h VOUTMIN_ FLT SEALR_FLT RADC_ FLT AUVLO_FLT BOOST-FAULT VXSHORT _FLT VSN_ VSP_ FLT

LDO_OFF

               
88h 136 READ_VIN RO 2 N/A

VINADC_AVE[7:0]

 

0 0 0 0 0

VINADC_AVE[9:8]

8Bh 139 READ_VOUT RO 2 N/A

VADC_AVE[7:0]

 

0 0 0 0 0

VADC_AVE[9:8]

8Ch 140 READ_IOUT RO 2 N/A

IADC_AVE[7:0]

0 0 0 0 0 0

IADC_AVE[9:8]

8Dh 141 READ_TEMPERATURE_1 RO 2 N/A

TADC_AVE[7:0]

0 0 0 0 0 0

TADC_AVE[9:8]

99h 152 MFR_ID BLK 5 N/A

ASCII "MAXIM"(HEX CODES 56h, 4Ch,n54h, 52h)

                     
9Bh 155 MFR_REVISION BLK 1 N/A

ASCII "F" (HEX CODE 31h)

D1h 209 MFR_VOUT_MIN RW 2 0133h

VMIN[7:0]

0 0 0 0 0 0

VMIN[9:8]

D2h 210 MFR_DEVSET1 RW 2 2061h 0

OCP[1:0]

FSW[2:0]

TSTAT[1:0]

0

RGAIN[1:0]

OTP[1:0]

0

VBOOT[1:0]

D3h 211 MFR_DEVSET2 RW 2 03A6h

VRATE[1:0]

HICCUP_EN RSVD RSVD RSVD

SFT_START[1:0]

0 0 0 0 0

IMAX[2:0]

RW = Read Write, RO = Read Only, WO = Write Only, BLK = Block Read. VBOOT[1:0] values in MFR_DEVSET1 are programmed by the external capacitor (C_SELA ) and equal to binary value 00b, here representing VBOOT = 0.65V.

Configuring the MAX20734 Address

The MAX20734 PMBus address is set through R_SELA. Eight unique addresses are possible, as shown in Table 8.

Table 8. MAX20734 PMBus Address Byte
PMBus ADDRESS (PMAD) CONSTANT/VARIABLE
(6)(MSB) Constant = 1
(5) Constant = 0
(4) Constant = 1
(3) Constant = 0
(2) R_SELA_bit2
(1) R_SELA_bit1
(0) R_SELA_bit0

Status Reporting

The MAX20734 supports the status registers shown in Figure 1. The CLEAR_FAULTS command is used to clear any fault bits that have been set, and clear the device's SMALERT pin output. The CLEAR_FAULTS command does not cause a unit that has been latched off for a fault condition to restart. To restart after a latched fault, power must be cycled. If the fault is still present after power is cycled, the fault bit is set again.

The STATUS_BYTE contains the most important faults and warnings. The STATUS_WORD contains two bytes of information. The low byte of the STATUS_WORD is the same as the STATUS_BYTE, and the high byte contains additional information about the status of the device.

Summary of Status registers. Figure 1. Summary of Status registers.

Table 9. STATUS_WORD
BYTE BIT NUMBER STATUS BIT NAME MEANING
Low 7 BUSY A fault is asserted because the device was busy and unable to respond.
6 OFF# This bit is asserted if the unit is not providing power to the output, regardless of the reason, including simply not being enabled.
5 VOUT_OV_FAULT An output overvoltage fault has occurred.
4 IOUT_OC_FAULT An output overcurrent fault has occurred.
3 VIN_UV_FAULT An input undervoltage fault has occurred.
2 TEMPERATURE A temperature fault has occurred.
1 CML A communications, memory, or logic fault has occurred.
0 N/A N/A
High 7 VOUT An output voltage fault has occurred.
6 IOUT/POUT An output current fault has occurred.
5 INPUT An input voltage, input current, or input power fault has occurred.
4 MFR_SPECIFIC A manufacturer specific fault or warning has occurred.
3 POWER_GOOD# If this bit is set, power is not good.
2 N/A N/A
1 N/A N/A
0 N/A N/A

Control

Operation/On and Off Configuration

The OPERATION command is used to turn on (0x80h) and turn off (0x0h) with OE pin low, as determined by the ON_OFF_CONFIG, which is fixed at 0x1Fh.

Output Voltage Control

The following registers are used for output voltage-related configuration settings. All the formats are in linear mode with N = -9, which is indicated in the VOUT Mode register (Reg_20h) value of 0x17h. The output voltage command (Reg_21h) and other output voltage related commands are a 2-bit unsigned variable. The output voltage formulas follow:

Equation 01. (Eq. 1)

Equation 02. (Eq. 2)

Equation 03. (Eq. 3)

Configuration Registers

The PGMA and PGMB configuration resistors and capacitors are used to configure PMBus address, soft-start timing, boot voltage overcurrent protection limit, internal gain setting, and frequency. There are two PMBus registers, MFR_DEVSET1 and MFR_DEVSET2, that can be used to check and override these settings. The other system parameters that can be changed by these two configuration registers include regulation to power-good delay timing, overtemperature protection limit, output voltage command ramping rate, and overcurrent protection mode. The override parameters revert back to default values once power is cycled.

Table 10. PGMA (R_SELA)
NO. R (kΩ) SS TIME (ms) SLAVE ADDRESS (1010_XXXX)
1

1.78

3

PMBus Slave Address 1010 000b

2

2.67

3

PMBus Slave Address 1010 001b

3 4.02 3 PMBus Slave Address 1010 010b
4 6.04 3 PMBus Slave Address 1010 011b
5 9.09 3 PMBus Slave Address 1010 100b
6 13.3 3 PMBus Slave Address 1010 101b
7

20

3

PMBus Slave Address 1010 110b
8

30.9 3 PMBus Slave Address 1010 111b
9 46.4 1.5

PMBus Slave Address 1010 000b
10 71.5 1.5 PMBus Slave Address 1010 001b
11 107 1.5 PMBus Slave Address 1010 010b
12 162 1.5

PMBus SlaveAddress 1010 011b

MFR_DEVSET2 (Reg_D3h (bits 1:0)) is used to program the soft-start timing as shown in Table 11.

Table 11. Soft-Start Timing
SFT-START[1:0] SOFT-START TIME (ms)
00b 0.75
01b 1.5
10b 3
11b 6

MFR_DEVSET1 (Reg_D2h (bits 9:8)) is used to read the boot voltage as shown in Table 12.

Table 12. Boot Voltage
VBOOT[1:0] VBOOT VOLTAGE (V)
00b 0.6484
01b 0.8984
10b 1.0
11b N/A

Other System Parameters

Overcurrent Protections

Overcurrent protection MFR_DEVSET1 (Reg_D2h (bits 6:5)) is used to set the positive and negative overcurrent inception and clamp level as shown in Table 13.

Table 13. OCP Settings
OCP[1:0] OCP SETTING
00b Setting 0
01b Setting 1
10b Setting 2
11b Setting 3
Temperature Control

MFR_DEVSET1 (Reg_D2h (bits 12:11)) is used to program the overtemperature trigger level as shown in Table 14.

Table 14. Overtemperature Shutdown Limit
OTP[1:0] OVERTEMPERATURE (°C)
00b 150
01b 130
10b N/A
11b N/A
Internal Gain Setting

MFR_DEVSET1 (Reg_D2h (bits 14:13)) is used to program the internal gain setting as shown in Table 15.

Table 15. Internal Gain Setting
RGAIN[1:0] RGAIN (mΩ)
00b 0.8
01b 3.2
10b 1.6
11b 6.4
Boot Voltage to Output Voltage Command Ramp Rate

MFR_DEVSET2 (Reg_D3h (bits 7:6)) is used to program the boot voltage to output voltage command ramp rate as shown in Table 16.

Table 16. Output Voltage Ramping Rate
VRATE[1:0] VRATE (mV/µs)
00b 4
01b 2
10b 1
11b N/A
Frequency

MFR_DEVSET1 (Reg_D2h (bits 4:2)) is used to program the switching frequency as shown in Table 17.

Table 17. Frequency Register
FSW[2:0 ] FREQUENCY (kHz)
000b 400
001b 500
010b/011b 600
100b 700
101b 800
110b/111b 900
Regulation to Power-Good Delay Timing

MFR_DEVSET1 (Reg_D2h (bits 2:1)) is used to program the tSTAT time as shown in Table 18.

Table 18. tSTAT Register
TSTAT [1:0] tSTAT TIME (µs)
00b 2000
01b 125
10b 62.5
11b 32
Output Current Overcurrent Mode

MFR_DEVSET2 (Reg_D3h (bit 5)) is used to program the output current overcurrent mode as shown in Table 19.

Table 19. Overcurrent Protection Mode
CODE (BINARY) OCP MODE
0b Constant current
1b Hiccup

Read Telemetry

The MAX20734 provides reporting of junction temperature, output current, input voltage, and voltage at the sense pins. With direct feedback, the voltage at the sense pins equals VOUT. With a divider in the feedback, the voltage at the sense pins is scaled by the divide ratio.

Read Output Current

Read IOUT returns the output current in amperes. The data is in PMBus DIRECT format, with R = -1, and m and b as defined below.

Equation 04. (Eq. 4)

where: m = 111 – 3.4 x D
b = 3461 - 114 x D
D = VOUT/VIN
a = 0.013
TJ = junction temperature reading in °C

Read Temperature

Read temperature returns the junction temperature in °C. The data is in PMBus DIRECT format with m = 21, b = 5887, and R = -1.

Equation 05. (Eq. 5)

Read Output Voltage

Read VOUT returns the output voltage in volts. The data is in PMBus LINEAR format, with N = -9.

READ VOUT = REG_8Bh (BITS 9:0) × 2N (VOLTS) (Eq. 6)

Read Input Voltage

Read VIN returns the input voltage in volts. The data is in PMBus DIRECT format with m = 3592, b = 0, and R = -2.

Equation 07. (Eq. 7)

ARA READ/PMBus Alert

The MAX20734 supports the alert response address (ARA) protocol as described in the SMBus 2.0 Specification. Refer to the SMBus 2.0 Specification Appendix A for more details.

PMBus Alert Pin

The MAX20734 SMALERT pin supports the SMBALERT# signal described in the SMBus 2.0 specification. The fault conditions that assert the alert line low are as follows:

  • Any bits different from 0 and not masked by SMBALERT_MASK command pull low SMALERT pin in STATUS_CML.
  • Any bits different from 0 and not masked by SMBALERT_MASK command pull low SMALERT pin in STATUS_VOUT.
  • Any bits different from 0 and not masked by SMBALERT_MASK command pull low SMALERT pin in STATUS_IOUT.
  • Any bits different from 0 and not masked by SMBALERT_MASK command pull low SMALERT pin in STATUS_TEMPERATURE.
  • Any bits different from 0 and not masked by SMBALERT_MASK command pull low SMALERT pin in STATUS_MFR_SPECIFIC.
  • Any bits different from 0 and not masked by SMBALERT_MASK command pull low SMALERT pin in STATUS_INPUT.
  • PMBus message lasts longer than expected.

SMBALERT_MASK is used to prevent a warning or fault condition from asserting the SMALERT pin. The command format (write word) used to block a status bit or bits from causing the SMALERT pin to be asserted is shown in Table 20. The bits in the mask byte align with the bits in the corresponding status register.

Table 20. SMBALERT_MASK Command Packet Format
# of bits 1 7 1 1 8 1 8 1 8 1 1
  S PMBus Address W S-ACK SMBALERT_MASK Command Code S-ACK Status_x Command Code S-ACK Mask Byte S-ACK P

The two ways to release the SMALERT pin are as follows:

  • CLEAR_FAULTS command
  • ARA (refer to SMBus Specification 2.0)