APPLICATION NOTE 6126

ZON P5S/M5S/M5S Family Smart Meter IC User's Manual


Abstract: The Maxim ZON P5S Rev 1.0 evaluation board is a demonstration board that evaluates the ZON P5S IC (part number MAX71335S/MAX71336S) for polyphase electronic power metering applications in conjunction with CT sensors. The evaluation board allows the evaluation of the ZON P5S energy meter IC for measurement accuracy and overall system use.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 6126,AN6126, AN 6126, APP6126, Appnote6126, Appnote 6126