APPLICATION NOTE 6112

Si-Based Capacitors Achieve Density of 1F/mm2


Abstract: This application note introduces new Si-based, SlimCap trench capacitors. We will show how these capacitors have very small voltage and temperature coefficients (< 0.5%/V and < 0.05%/0C, respectively) and produce no acoustic noise. Furthermore, these Si-based capacitors can be thinned down to 80µm without degrading their properties; they can be arranged into arrays of multiple capacitors on a single chip, with a superior capacitance matching (within ±0.5%), and thus reduce the Bill of Materials (BOM). We will show how the small factor of the capacitors is beneficial for embedding them into package substrates close to an active chip to provide low-parasitics signal filtering.


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 6112:
APPLICATION NOTE 6112,AN6112, AN 6112, APP6112, Appnote6112, Appnote 6112