APPLICATION NOTE 6002

CRC Programming for the MAX14900E Octal, High-Speed Industrial Switch

By: Mike van Scherrenburg

Abstract: The MAX14900E octal high-speed industrial switch is a high-performance, feature-rich switch capable of delivering 15W nominal to each of 8 loads. A microprocessor-compatible serial peripheral interface provides access to many advanced features. For added safety, a hardware cyclic redundancy check (CRC) circuit optionally protects this SPI interface against bit errors. This application note provides example C code implementing CRC generation and detection algorithms in the microprocessor.