APPLICATION NOTE 587

Block Diagram for MAX3510 Upstream CATV Amplifier Application


Abstract: Block diagram for MAX3510 upstream CATV amplifier application. Meets DOCSIS standards. Diagram shows transformer, tuner module, baseband IC, anti-alias filter and duplexer.

The MAX3510 is a programmable power amplifier for use in CATV upstream applications. It was the first in the industry to meet DOCSIS standards. The following block diagram shows a typical application.

The MAX3510 modulates a 5-42MHz carrier signal, with typically better than -60dBc harmonics at 34dBmV. It outputs up to +64dBmV (continuous wave) through a 2:1 (voltage ratio) transformer. Operating over a frequency range of 5MHz to 65MHz, it features a variable-gain amplifier controlled by a 3-wire digital serial bus. Gain control is in 1dB steps.

The MAX3510 offers a transmit-disable mode, which places it in a high-isolation state for use between bursts in TDMA systems. In this mode, the output stage is disabled, minimizing output noise. When entering or leaving transmit-disable mode, transients are kept to 7mV nominal at full gain. In addition, supply current is reduced to 25mA.

DOCSIS cable modem
DOCSIS cable modem


Related Parts
MAX3510 Free Sample
Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 587:
APPLICATION NOTE 587,AN587, AN 587, APP587, Appnote587, Appnote 587