APPLICATION NOTE 5108

Physical Security Guidelines for DeepCover Secure Microcontroller (Zatara ZA9L1)

By: Reza Ahmadi

Abstract: This application note explains how to hook up the switch and wire inputs on the DeepCover® Secure Microcontroller (Zatara® ZA9L1) microcontroller unit (MCU). The resistive-type wire meshes are rarely used because of the high current required to drive the mesh drains. The ZA9L1's pulsed sensing feature can overcome this barrier.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 5108,AN5108, AN 5108, APP5108, Appnote5108, Appnote 5108