APPLICATION NOTE 5028

DeepCover Secure Microcontroller (MAXQ1050) Rowley Development Environment Setup

By: Reza Ahmadi

Abstract: The DeepCover® Secure Microcontroller (MAXQ1050) is a low-power secure microcontroller designed for USB secure token and smart-card reader applications, where certificate-based or other public key cryptographic schemes are required. This application note details the installation of Rowley CrossWorks, hardware configurations, and making and running code on the MAXQ1050 platform.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 5028,AN5028, AN 5028, APP5028, Appnote5028, Appnote 5028