Keywords: end of conversion, ambient light sensor, interrupt, threshold, photodiode, microcontroller, algorithm
Related Parts |
Register | Bit | Register Address | Power-On Reset State | R/W | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||||
Status | |||||||||||
Interrupt Status | — | — | — | — | — | — | — | INTS | 0x00 | 0x00 | R |
Interrupt Enable | — | — | — | — | — | — | — | INTE | 0x01 | 0x00 | R/W |
Configuration | |||||||||||
Configuration | CONT | MANUAL | — | — | CDR | TIM[2:0] | 0x02 | 0x03 | R/W | ||
LUX Reading | |||||||||||
LUX High Byte | E3 | E2 | E1 | E0 | M7 | M6 | M5 | M4 | 0x03 | 0x00 | R |
LUX Low Byte | — | — | — | — | M3 | M2 | M1 | M0 | 0x04 | 0x00 | R |
Threshold Set | |||||||||||
Upper Threshold High Byte |
UE3 | UE2 | UE1 | UE0 | UM7 | UM6 | UM5 | UM4 | 0x05 | 0xFF | R/W |
Lower Threshold High Byte |
LE3 | LE2 | LE1 | LE0 | LM7 | LM6 | LM5 | LM4 | 0x06 | 0x00 | R/W |
Threshold Timer | T7 | T6 | T5 | T4 | T3 | T2 | T1 | T0 | 0x07 | 0xFF | R/W |
Write 1100 0111 to Configuration register 0x02. This sets up the part with following nondefault settings:Step 2. Configure the part for an instantaneous and forced interrupt trigger at the end of conversion.CONT = 1, for immediate and continuous conversion
MANUAL = 1, to allow minimal manual adjustment of the integration time
TIM = 111, to set the integration time to the minimum possible = 6.25ms
Write lower threshold high byte = 1111 1111.Step 3. Stay in a "wait" state until a user command initiates a valid conversion.
Write higher threshold high byte = 0000 0000.
Write threshold timer = 0000 0000.
Ignore any interrupt triggers from the part during this time.Step 4. Initiate start of a valid conversion (after commanded by master).
Write 1000 0000 to Configuration register 0x02. This sets the part up with autoranging and continuous conversion.Step 5. Return to Step 3.
Read the Interrupt Status register 0x00 to clear any set interrupts. The active-low INT pin should go high.
Wait for an interrupt trigger by monitoring the active-low INT pin. (Note: the maximum wait time will be 6.25ms due to the TIM configuration in Step 1.)
Now the actual light sensor measurement begins.
Read the Interrupt Status register 0x00 to clear the set interrupt. The active-low INT pin should go high.
Write 1100 0111 to set the part to return to a 6.25ms integration time after the end of the current conversion period.
Wait for an interrupt trigger by monitoring the active-low INT pin, which signals an end of conversion for valid light measurement.