APPLICATION NOTE 4926

PHY1066 and PHY1068 Thermal Considerations


Abstract: The Phyworks PHY1066 and PHY1068, high-performance equalizers and retimers for active copper and backplane applications, have a high power density and can get hot in module environments with no airflow. Both of the ICs come in a tiny package that has limited heatsinking capability. This application note discusses methods for maintaining correct junction temperatures through the use of good mechanical module-design practices.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 4926,AN4926, AN 4926, APP4926, Appnote4926, Appnote 4926