APPLICATION NOTE 4925

Calibrating a PHY2078-Based Optical Module at a Single Temperature


Abstract: The conventional method of generating a modulation lookup table (LUT) involves calibrating optical modules over multiple temperature points. This application note details a procedure for generating LUTs for the Phyworks PHY2078-based optical module at a single temperature. This procedure increases manufacturing efficiency and reduces production costs.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 4925,AN4925, AN 4925, APP4925, Appnote4925, Appnote 4925