APPLICATION NOTE 4919

PHY1075-01 Matching Circuits for 4G TOSA


Abstract: The Phyworks PHY1075 is a combined laser driver and limiting amplifier for use within SFF optic modules for applications that have a data rate of up to 4.25Gbps. To achieve the best Tx optical performance at 4.25Gbps, the matching network between PHY1075 and the transmitter optical subassembly (TOSA) needs to be carefully designed and optimized. This application note describes the recommended Tx-matching network for a 4.25Gbps application.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 4919,AN4919, AN 4919, APP4919, Appnote4919, Appnote 4919