APPLICATION NOTE 4912

Using a Pre-Calibrated Temperature Sensor in PHY1070-Family SFP


Abstract: For temperature digital-diagnostic monitoring (DDM) calibration, standard Phyworks PHY1070/PH1071/PHY1075/PHY1076 SFP reference designs require that ADC samples be taken over multiple temperature points. However, one SFP module design for the Phyworks optical transceivers does not need multitemperature calibration. The solution also does not require direct probing of the module.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 4912,AN4912, AN 4912, APP4912, Appnote4912, Appnote 4912