APPLICATION NOTE 4911

Reducing Bias Noise in PHY1075 Applications


Abstract: The Phyworks PHY1075, a combined laser driver/limiting amplifier with digital diagnostics, can have noise on the laser bias output in common anode configuration. The noise is in the form of a 100Hz repetitive glitch, at an approximately 2.5mA magnitude. This application note details the noise measurements taken and suggests various methods to reduce bias noise in an edge-emitting laser application.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.