APPLICATION NOTE 4908

Programming the Phyworks' PHY1070-Family Reference Designs


Abstract: The Phyworks SFP reference 4G-transceiver module is populated with the PHY1070/PHY1071/PHY1075/PHY106 family of combined drivers/limiting amplifiers and an Atmel® ATmega8 or ATmega88 microcontroller. This application note explains how to program the microcontroller firmware and EEPROM. It also describes the two ways a reference design can implement the programming: with a programming pad or a Mod-Def 0.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 4908,AN4908, AN 4908, APP4908, Appnote4908, Appnote 4908