APPLICATION NOTE 4907

Setting Up and Programming the PHY107x in Non-DDM Applications


Abstract: The Phyworks PHY1070/PHY1071/PHY1075/PHY1076 family of optical transceivers can be used without an external microcontroller. This design is ideal if the user does not wish to implement SFF-8472 digital diagnostic monitoring (DDM), but wants a transceiver IC for applications such as low-cost SFP and SFF fibre transceivers. This application note provides material on stand-alone module design, programming, and optimization of non-DDM optical modules.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


APPLICATION NOTE 4907,AN4907, AN 4907, APP4907, Appnote4907, Appnote 4907