APPLICATION NOTE 433

5V Input Converter Generates -30V at 80mA

Additional Information: This circuit uses the MAX668 and a transformer (which will need about a one-to-six turns ratio) to make a flyback converter. The op amp inverts the feedback from the negative output voltage.
This circuit uses the MAX668 and a transformer (which will need about a one-to-six turns ratio) to make a flyback converter. The op amp inverts the feedback from the negative output voltage.

The circuit above generates -30V at 80mA from a +5V input with 83% efficiency to power SLIC integrated circuits. Based on a MAX668 transformer flyback application, the circuit employs a custom transformer to generate -30V. A switching frequency of 500kHz allows the use of ceramic output capacitors. By adding a third ceramic output capacitor, the output current can be increased to 120mA.
Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 433:
APPLICATION NOTE 433,AN433, AN 433, APP433, Appnote433, Appnote 433