MAX3654: Obtaining Larger Output Signals in GPON ONT Video Overlay Applications Using the MAX3654
Errors
Keywords: MAX3654, AGC amplifier block, increased gain, output amplitude, post amplifier, GPON ONT, video overlay Related Parts
APPLICATION NOTE 3833
MAX3654: Obtaining Larger Output Signals in GPON ONT Video Overlay Applications Using the MAX3654
Abstract:The MAX3654 is an easy to use, low-cost solution to the AGC amplifier block; however depending on the system parameters (Optical modulation Index (OMI), average optical power, number of channels, etc.) additional gain may be needed. This application note provides background information on the need for increased gain, and illustrates a method for obtaining larger output amplitude, while maintaining the critical system requirements, using a post amplifier. Schematics and test data are also provided.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content,
contact us.
Thank You for interest in Maxim Integrated. Our free samples program limits the quantities that we can provide to each customer per calendar year.If you feel that you have received this message in error, please contact samples-admin@maximintegrated.com. Alternatively, you can click here to place an order.
Part Number
Description
Key Advantages
Request a Quote
Your quote has been successfully submitted. You will receive an email within 24 hours with pricing and availability. Visit My Quotes Thank you!