APPLICATION NOTE 3591

Compensation Calculator for the MAX1846/MAX1847 Inverting DC-DC Converters


Abstract: An Excel spreadsheet calculates MAX1846/MAX1847 compensation components based on the application requirements and components' specifications.

The Compensation Calculator spreadsheet calculates MAX1846/MAX1847 compensation components based on the application requirements and components' specifications. User inputs are entered in column B, highlighted in blue. Calculated values are noted in red.

Inverting Regulator



The Compensation Calculator spreadsheet is easy to use. The list below explains what unit information is required for, or calculated in, each cell. Just enter the required information into column B. The spreadsheet will do the rest.

B2: Chosen RFREQ (frequency setting resistor).
D2: Calculated switching frequency (FOSC).
B3: Enter the maximum input voltage.
B4: Enter the minimum input voltage.
B5: Enter the output voltage, VOUT (must be negative).
B6: Enter the maximum output current.
D6: Calculated equivalent resistive load.
B7: Estimate VDS, of PFET, P1, at maximum peak current (0.1V).
B8: Estimate current-sense voltage (0.1V).
D8: Calculated minimum duty cycle.
B9: Estimate voltage drop across output diode, D1 (0.5V).
D9: Calculated maximum duty cycle.
G9: Calculated RMS input-ripple current, assuming 80% efficiency.
D10: Calculated inductor-ripple current (IRIPPLE), assuming LIR = 0.4 at VIN, max.
D11: Calculated inductor, L .
G10: Calculated RMS output-ripple current.
F11: Calculated minimum inductor (for duty cycles greater than 50%).
B12: Enter the inductor (next lower standard value, but greater than LMIN).
D12: Calculated DC current in inductor (ILDC).
D13: Calculated ripple current in the inductor (ILPEAK).
F13: Calculated peak current in the inductor.
H13: Calculated current-sense resistor (RCS).
B14: Bottom feedback resistor, R2.
D14: Calculated top feedback resistor, R1.
B15: Enter the top feedback resistor (next higher standard value).
D15: Calculated COUT for 1% peak-to-peak ripple voltage (Excludes ESR).
B16: Enter the current-sense resistor (next lower standard value).
B17: Enter the output capacitor, COUT (next higher standard value).
D17: Calculated output pole frequency (POUT1).
B18: Enter the ESR of output capacitor (RESR).
D19: Calculated DC open-loop gain (ADC).
B20: Enter a compensation frequency (ZESR) less than FOSC (G20) and FESR (H20).
D21: Calculated compensation capacitor, CFB.
G22: Calculate right half-plane zero (ZRHP) frequency .
H22: Calculated Nyquist limit (POUT2).
I22: Calculated output filter cut off frequency (OUTFIL).
B22: Enter the loop crossover frequency (FCROSS) less than ZRHP (G22) and POUT2 (H22).
B23: Enter next lower standard for CFB.
D23: Calculated compensation resistor, RCOMP.
B24: Enter the compensation resistor, RCOMP (next lower standard value).
D24: Calculated compensation capacitor, CCOMP.
B25: Enter compensation capacitor, CCOMP (next higher standard value).
D25: Recalculated POUT1 frequency based on compensation components.
D26: Calculated optional roll-off capacitor, CCOMP2.

Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 3591:
APPLICATION NOTE 3591,AN3591, AN 3591, APP3591, Appnote3591, Appnote 3591