APPLICATION NOTE 356

DS21Q44 vs. DS21Q43A


Abstract: This application note describes the hardware and software differences between the Dallas Semiconductor DS21Q44 and the DS21Q43A quad port framer devices. The DS21Q44 quad E1 framer, offers a broader feature set while retaining the original features of the DS21Q43A. As such, the designer must decide on what changes need to be made in software and hardware when migrating to the DS21Q44 from the DS21Q43A quad E1 framer. Any designer who is thinking of upgrading an existing design to use the DS21Q44 should read this application note. The application note contains detailed information for software migration such as: register location changes, how individual functions have changed from the DS21Q43A to the DS21Q44, and which new functions are available on the DS21Q44. It also covers migration for the hardware interface and covers new functions that are available in the DS21Q44. In the end, the designer should have enough information to easily migrate an existing design which uses the DS21Q43A to the DS21Q44 device.

Overview

This application note highlights the differences between the DS21Q44 and the DS21Q43A Quad E1 framers. The DS21Q44 is a superset of the DS21Q43A. The DS21Q44 is offered in a 3.3V version with 5V tolerant I/O. All of the original features of the DS21Q43A (except the loss-of-receive clock status bit) have been retained. Software created for the DS21Q43A is transferable to the DS21Q44 with minimal effort.

Additional Functionality
New Features Data Sheet Section
Framer Mode Select (FMS) hardware pin provides DS21Q43A emulation mode 1
8.192MHz clock synthesizer 1, 3
Expanded receive and transmit elastic store reset functions 6
Device identification register 6
Automatic RAI generation to ETS 300 011 specifications 6
RCL, RLOS, RRA, and RUA1 alarms now interrupt on change of state 7
Ability to monitor DS0 channel in both the transmit and receive paths 9
Additional hardware signaling capability
  • Receive signaling reinsertion to a backplane multiframe sync
  • Signaling freezing
10
Per-channel loopback capability 11
Per-channel idle control 11
HDLC controller
  • 64-byte buffers
  • Can be used on Sa bits or DS0 channels
15
8Mbps interleaved PCM bus operation 16
JTAG support 17
3.3V operation with 5V tolerant I/O 19

Changes In Register Definitions

When implementing the new features of the DS21Q44, a priority was placed on preserving the DS21Q43A's register map to facilitate code migration from existing DS21Q43A designs. This section highlights register additions and differences found in the DS21Q44.

Register Map Comparison
Address R/W DS21Q44 Register DS21Q43A Register
00 R RBPV or Code Violation Count 1 Same
01 R BPV or Code Violation Count 2 Same
02 R CRC4 Error Count 1/FAS Error Count 1 Same
03 R CRC4 Error Count 2 Same
04 R E-Bit Count 1/FAS Error Count 2 Same
05 R E-Bit Count 2 Same
06 R/W Status 1 Bit Difference
07 R/W Status 2 Bit Difference
08 R/W Receive Information Bit Difference
09 R/W Test 2 Not Used
0A µ Not Used Not Used
0B µ Not Used Not Used
0C µ Not Used Not Used
0D µ Not Used Not Used
0E µ Not Used Not Used
0F R Device ID Not Used
10 R/W Receive Control 1 Same
11 R/W Receive Control 2 Same
12 R/W Transmit Control 1 Same
13 R/W Transmit Control 2 Same
14 R/W Common Control 1 Same
15 R/W Test 1 Same
16 R/W Interrupt Mask 1 Bit Difference
17 R/W Interrupt Mask 2 Same
18 µ Not Used Same
19 µ Not Used Same
1A R/W Common Control 2 Bit Difference
1B R/W Common Control 3 Bit Difference
1C R/W Transmit Sa Bit Control Same
1D R/W Common Control 6 Same
1E R Synchronizer Status Same
1F R Receive Nonalign Frame Same
20 R/W Transmit Align Frame Same
21 R/W Transmit Nonalign Frame Same
22 R/W Transmit Channel Blocking 1 Same
23 R/W Transmit Channel Blocking 2 Same
24 R/W Transmit Channel Blocking 3 Same
25 R/W Transmit Channel Blocking 4 Same
26 R/W Transmit Idle 1 Same
27 R/W Transmit Idle 2 Same
28 R/W Transmit Idle 3 Same
29 R/W Transmit Idle 4 Same
2A R/W Transmit Idle Definition Same
2B R/W Receive Channel Blocking 1 Same
2C R/W Receive Channel Blocking 2 Same
2D R/W Receive Channel Blocking 3 Same
2E R/W Receive Channel Blocking 4 Same
2F R Receive Align Frame Same
30 R Receive Signaling 1 Same
31 R Receive Signaling 2 Same
32 R Receive Signaling 3 Same
33 R Receive Signaling 4 Same
34 R Receive Signaling 5 Same
35 R Receive Signaling 6 Same
36 R Receive Signaling 7 Same
37 R Receive Signaling 8 Same
38 R Receive Signaling 9 Same
39 R Receive Signaling 10 Same
3A R Receive Signaling 11 Same
3B R Receive Signaling 12 Same
3C R Receive Signaling 13 Same
3D R Receive Signaling 14 Same
3E R Receive Signaling 15 Same
3F R Receive Signaling 16 Same
40 R/W Transmit Signaling 1 Same
41 R/W Transmit Signaling 2 Same
42 R/W Transmit Signaling 3 Same
43 R/W Transmit Signaling 4 Same
44 R/W Transmit Signaling 5 Same
45 R/W Transmit Signaling 6 Same
46 R/W Transmit Signaling 7 Same
47 R/W Transmit Signaling 8 Same
48 R/W Transmit Signaling 9 Same
49 R/W Transmit Signaling 10 Same
4A R/W Transmit Signaling 11 Same
4B R/W Transmit Signaling 12 Same
4C R/W Transmit Signaling 13 Same
4D R/W Transmit Signaling 14 Same
4E R/W Transmit Signaling 15 Same
4F R/W Transmit Signaling 16 Same
50 R/W Transmit Si Bits Align Frame Same
51 R/W Transmit Si Bits Non-Align Frame Same
52 R/W Transmit Remote Alarm Bits Same
53 R/W Transmit Sa4 Bits Same
54 R/W Transmit Sa5 Bits Same
55 R/W Transmit Sa6 Bits Same
56 R/W Transmit Sa7 Bits Same
57 R/W Transmit Sa8 Bits Same
58 R Receive Si bits Align Frame Same
59 R Receive Si bits Nonalign Frame Same
5A R Receive Remote Alarm Bits Same
5B R Receive Sa4 Bits Same
5C R Receive Sa5 Bits Same
5D R Receive Sa6 Bits Same
5E R Receive Sa7 Bits Same
5F R Receive Sa8 Bits Same
63 R/W Transmit Channel 4 Not Used
64 R/W Transmit Channel 5 Not Used
65 R/W Transmit Channel 6 Not Used
66 R/W Transmit Channel 7 Not Used
67 R/W Transmit Channel 8 Not Used
68 R/W Transmit Channel 9 Not Used
69 R/W Transmit Channel 10 Not Used
6A R/W Transmit Channel 11 Not Used
6B R/W Transmit Channel 12 Not Used
6C R/W Transmit Channel 13 Not Used
6D R/W Transmit Channel 14 Not Used
6E R/W Transmit Channel 15 Not Used
6F R/W Transmit Channel 16 Not Used
70 R/W Transmit Channel 17 Not Used
71 R/W Transmit Channel 18 Not Used
72 R/W Transmit Channel 19 Not Used
73 R/W Transmit Channel 20 Not Used
74 R/W Transmit Channel 21 Not Used
75 R/W Transmit Channel 22 Not Used
76 R/W Transmit Channel 23 Not Used
77 R/W Transmit Channel 24 Not Used
78 R/W Transmit Channel 25 Not Used
79 R/W Transmit Channel 26 Not Used
7A R/W Transmit Channel 27 Not Used
7B R/W Transmit Channel 28 Not Used
7C R/W Transmit Channel 29 Not Used
7D R/W Transmit Channel 30 Not Used
7E R/W Transmit Channel 31 Not Used
7F R/W Transmit Channel 32 Not Used
80 R/W Receive Channel 1 Not Used
81 R/W Receive Channel 2 Not Used
82 R/W Receive Channel 3 Not Used
83 R/W Receive Channel 4 Not Used
84 R/W Receive Channel 5 Not Used
85 R/W Receive Channel 6 Not Used
86 R/W Receive Channel 7 Not Used
87 R/W Receive Channel 8 Not Used
88 R/W Receive Channel 9 Not Used
89 R/W Receive Channel 10 Not Used
8A R/W Receive Channel 11 Not Used
8B R/W Receive Channel 12 Not Used
9C R/W Receive Channel 13 Not Used
8D R/W Receive Channel 14 Not Used
8E R/W Receive Channel 15 Not Used
8F R/W Receive Channel 16 Not Used
90 R/W Receive Channel 17 Not Used
91 R/W Receive Channel 18 Not Used
92 R/W Receive Channel 19 Not Used
93 R/W Receive Channel 20 Not Used
94 R/W Receive Channel 21 Not Used
95 R/W Receive Channel 22 Not Used
96 R/W Receive Channel 23 Not Used
97 R/W Receive Channel 24 Not Used
98 R/W Receive Channel 25 Not Used
99 R/W Receive Channel 26 Not Used
9A R/W Receive Channel 27 Not Used
9B R/W Receive Channel 28 Not Used
9C R/W Receive Channel 29 Not Used
9D R/W Receive Channel 30 Not Used
9E R/W Receive Channel 31 Not Used
9F R/W Receive Channel 32 Not Used
A0 R/W Transmit Channel Control 1 Not Used
A1 R/W Transmit Channel Control 2 Not Used
A2 R/W Transmit Channel Control 3 Not Used
A3 R/W Transmit Channel Control 4 Not Used
A4 R/W Receive Channel Control 1 Not Used
A5 R/W Receive Channel Control 2 Not Used
A6 R/W Receive Channel Control 3 Not Used
A7 R/W Receive Channel Control 4 Not Used
A8 R/W Common Control 4 Not Used
A9 R Transmit DS0 Monitor Not Used
AA R/W Common Control 5 Not Used
AB R Receive DS0 Monitor Not Used
AC R/W Test 3 Not Used
AD µ Not Used Not Used
AE µ Not Used Not Used
AF µ Not Used Not Used
B0 R/W HDLC Control Register Not Used
B1 R/W HDLC Status Register Not Used
B2 R/W HDLC Interrupt Mask Register Not Used
B3 R/W Receive HDLC Information Register Not Used
B4 R/W Receive HDLC FIFO Register Not Used
B5 R/W Interleave Bus Operation Register Not Used
B6 R/W Transmit HDLC Information Register Not Used
B7 R/W Transmit HDLC FIFO Register Not Used
B8 R/W Receive HDLC DS0 Control Register 1 Not Used
B9 R/W Receive HDLC DS0 Control Register 2 Not Used
BA R/W Transmit HDLC DS0 Control Register 1 Not Used
BB R/W Transmit HDLC DS0 Control Register 2 Not Used
BC µ Not Used Not Used
BD µ Not Used Not Used
BE µ Not Used Not Used
BF µ Not Used Not Used

Note: Test Registers 1 and 2 are used only by the factory; these registers must be cleared (set to all 0s) on power-up initialization to ensure proper operation.

New Feature Register Usage

Highlights specific registers containing bit locations related to new features. Each item can be found in the data sheet under the listed sections.

Device Identification (Section 6)
Register Function
IDR Device Identification Register

Expanded Elastic Stores Reset Functions (Section 6)
Register Function
CCR5 Common Control Register 5
CCR6 Common Control Register 6

Interrupt on Change of Signaling State (Section 7 and 10)
Register Function
SR1 Status Register 2 (bits 7 and 5)
IMR1 Interrupt Mask Register 2 (bits 7 and 5)

DS0 Monitoring (Section 6 and 9)
Register Function
CCR4 Common Control 4 (bits 4-0)
CCR5 Common Control 5 (bits 4-0)
TDSOM Transmit DS0 Monitor
RDSOM Receive DS0 Monitor

Hardware Based Signaling (Section 6 and 10.2)
Register Function
TCBR1-3 Transmit Channel Block Registers 1-3
CCR3 Common Control 3 (bits 3, 2)

Signaling Freeze (Section 6 and 10.2)
Register Function
CCR2 Common Control 2 (bits 1, 0)

Per Channel Loopback (Section 6 and 11.1)
Register Function
CCR3 Common Control 3 (bit 5)
TIR1-3* Transmit Idle Register 1-3

* Alternate function for existing register set.

Per Channel Code (Idle) Insertion (Section 11.1 and 11.2)
Register Function
TCC1-TCC4 Transmit Channel Control 1-4
TC1-TC32 Transmit Channels Registers 1-32
RCC1-RCC4 Receive Channel Control 1-4
RC1-RC32 Receive Channels Registers 1-32

Full HDLC and BOC Controller for FDL Support (Section 15)
Register Function
HCR HDLC Control Register
HSR HDLC Status Register
HIMR HDLC Interrupt Mask Register
RHIR Receive HDLC Information Register
RHFR Receive HDLC FIFO Register
RDC1 Receive HDLC DS0 Control Register 1
RDC2 Receive HDLC DS0 Control Register 2
THIR Transmit HDLC Information Register
THFR Transmit HDLC FIFO Register
TDC1 Transmit HDLC DS0 Control Register 1
TDC2 Transmit HDLC DS0 Control Register 2

Interleaved PCM Bus Operation (Section 16)
Register Function
IBO Interleave Bus Operation

Bit Assignment Changes Within Existing Registers

Highlights bit locations in the DS21Q44 that have changed from the DS21Q43A.

Register Bit # DS21Q43A Symbol DS21Q43A Description DS21Q44A Symbol DS21Q44A Description
CCR2 0 N/A Not Assigned RFE Receive Freeze Enable
CCR2 1 N/A Not Assigned RFF Receive Force Freeze
CCR3 0 N/A Not Assigned RCLA Receive Carrier Loss Alternate Criteria
CCR3 2 N/A Not Assigned THSE Transmit Side Hardware Signaling Insertion Enable
CCR3 3 N/A Not Assigned RSRE Receive Side Signaling Reinsertion Enable
CCR3 4 ESR Elastic Stores Reset N/A Not Assigned
ISR 0 F3SR2 Status of Interrupt for SR2 in Framer 3 F3HDLC Framer 3 HDLC Controller Interrupt Request
ISR 1 F3SR1 Status of Interrupt for SR1 in Framer 3 F3SR Framer 3 SR1 or SR2 Interrupt Request
ISR 2 F2SR2 Status of Interrupt for SR2 in Framer 2 F2HDLC Framer 3 HDLC Controller Interrupt Request
ISR 3 F2SR1 Status of Interrupt for SR1 in Framer 2 F2SR Framer 3 SR1 or SR2 Interrupt Request
ISR 4 F1SR2 Status of Interrupt for SR2 in Framer 1 F1HDLC Framer 3 HDLC Controller Interrupt Request
ISR 5 F1SR1 Status of Interrupt for SR1 in Framer 1 F1SR Framer 3 SR1 or SR2 Interrupt Request
ISR 6 F0SR2 Status of Interrupt for SR2 in Framer 0 F0HDLC Framer 3 HDLC Controller Interrupt Request
ISR 7 F0SR1 Status of Interrupt for SR1 in Framer 0 F0SR Framer 3 SR1 or SR2 Interrupt Request
RIR 5 LORC Loss-of-Receive Clock N/A Not Assigned
SR1 5 RSA1 Receive Signaling All 1s RSA1 Receive Signaling All 1s/Signaling Change
SR1 7 RSA0 Receive Signaling All 0s RSA0 Receive Signaling All 0s/Signaling Change
IMR1 5 RSA1 Receive Signaling All 1s RSA1 Receive Signaling All 1s/Signaling Change
IMR1 7 RSA0 Receive Signaling All 0s RSA0 Receive Signaling All 0s/Signaling Change

Register Bit Moves
Function DS21Q43A Location DS21Q44 Location
ESR CCR3.4 Split into RESR (CCR6.1) and TESR (CCR6.0)

Register Address Moves
Function DS21Q43A Location DS21Q44 Location
ISR Any address between 60h to 7Fh or between E0h and FFh Any address from C0h to FFh

Changes In Device Pinout

Package Types

The DS21Q43A and DS21Q44 are both offered in a 128 pin 20 x 14 x 1.4 mm TQFP. Values listed are for body dimensions.

Device Pin Differences

Note: Brackets [ ] indicate pin function when the DS21Q44 is configured for emulation of the DS21Q43A (FMS = 1).

Control Port Pins
DS21Q44 DS21Q43A Function
A7 VSS Address Bus Bit 7
FMS VDD Framer Mode Select
CLKSI [RLOS/LOTC3] RLOS/LOTC3 8MHz Clock Reference Input [Receive Loss-of-Sync/Loss-of-Transmit Clock from Framer 3]
8MCLK [RMSYNC3] RMSYNC3 8MHz Clock [Receive Multiframe Sync from Framer 3]

Transmit Side Digital Pins Receive Side Digital/JTAG Pins
DS21Q44 DS21Q43A Function
TSIG0 [TCHCLK0] TCHCLK0 Transmit Signaling Input for Framer 0 [Transmit Channel Clock from Framer 0]
TSIG1 [TCHCLK1] TCHCLK1 Transmit Signaling Input for Framer 1 [Transmit Channel Clock from Framer 1]
TSIG2 [TCHCLK2] TCHCLK2 Transmit Signaling Input for Framer 2 [Transmit Channel Clock from Framer 2]
TSIG3 [TCHCLK3] TCHCLK3 Transmit Signaling Input for Framer 3 [Transmit Channel Clock from Framer 3]
DS21Q44 DS21Q43A Function
JTRST* [RLOS/LOTC0] RLOS/LOTC0 JTAG Reset [Receive Loss-of-Sync/Loss-of-Transmit Clock from Framer 0]
JTCLK [RLOS/LOTC1] RLOS/LOTC1 JTAG Test Clock [Receive Loss-of-Sync/Loss-of-Transmit Clock from Framer 1]
JTDO [RLOS/LOTC2] RLOS/LOTC2 JTAG Test Data Output [Receive Loss-of-Sync/Loss-of-Transmit Clock from Framer 2]
CLKSI [RLOS/LOTC3] RLOS/LOTC3 8MHz Clock [Receive Loss-of-Sync/Loss-of-Transmit Clock from Framer 3]
SPARE1 [RMSYNC0] RMSYNC0 Reserved. Must be left unconnected for normal operation [Receive Multiframe Sync from Framer 0]
JTMS [RMSYNC1] RMSYNC1 JTAG Test Mode Select [Receive Multiframe Sync from Framer 1]
JTDI [RMSYNC2] RMSYNC2 JTAG Test Data Input [Receive Multiframe Sync from Framer 2]
8MCLK [RMSYNC3] RMSYNC3 MCLK Clock Reference Input [Receive Multiframe Sync from Framer 3]
RSIG0 [RCHCLK0] RCHCLK0 Receive Signaling Output from Framer 0 [Receive Channel Clock from Framer 0]
RSIG0 [RCHCLK1] RCHCLK1 Receive Signaling Output from Framer 1 [Receive Channel Clock from Framer 1]
RSIG0 [RCHCLK2] RCHCLK2 Receive Signaling Output from Framer 2 [Receive Channel Clock from Framer 2]
RSIG0 [RCHCLK3] RCHCLK3 Receive Signaling Output from Framer 3 [Receive Channel Clock from Framer 3]

Operating the DS21Q44 in DS21Q43A Emulation Mode

The DS21Q44 is a superset of the DS21Q43A and can be configured to emulate the latter. This mode is enabled by tying the framer mode select (FMS) pin to VCC. Because the DS21Q44 supports an expanded register set, the A7 address pin was added to the device. Although the DS21Q44 does not require the functionality associated with the additional registers when in DS21Q43A emulation mode, the A7 pin must be used. This is necessary because the device does not automatically clear its register space on power-up. After the supplies are stable, each of four framers register space should be configured for operation by writing to all of the internal registers. This can be accomplished in a two-pass approach on each framer.
  1. Clear framers register space by writing 00h to the addresses 00h through BFh.
  2. Program required registers to achieve desired operating mode.