APPLICATION NOTE 2854

Low-Voltage Fault Protection


Abstract: This application note discusses the need for overvoltage protection in switches and muxes that connect to the rest of the system. The MAX4711/MAX4712/MAX4713 analog switches operate from 2.7V to 11V with integrated fault protection.Other methods of fault protection are discussed, along with their advantages and disadvantages.