APPLICATION NOTE 2704

MAX3983: Equalize 10Gbase-CX4 and Copper InfiniBand Links with the MAX3983


Abstract: This discussion summarizes popular transmission line compensation techniques and presents a solution to compensate cable losses in \"four-lane\" InfiniBand™ (2.5Gbps) and 10Gbase-CX4 (3.125Gbps) transmission links. This information can be applied to Fibre Channel and Ethernet XAUI links as well.

InfiniBand is a trademark of InfiniBand Trade Association.