APPLICATION NOTE 160

Using the DS1808 in Audio Applications


Abstract: The DS1808 Dual Log Audio Potentiometer was designed to provide superior audio performance in applications which require low levels of THD and cross-talk. By utilizing ±12V supply. It offers 24V leak-to-peak of signal swing capability. It simplifies the design by allowing the low side of the potentiometer to be referenced to ground.