EV KIT SOFTWARE
MAXREFDES200 Firmware Example
Software Version:  1.0.1
File Name:  MAXREFDES200V1.01.zip  
Description:  MAXREFDES200 Firmware Source Files
Operating Systems Supported: 
Required Hardware:  MAXREFDES200; MAXREFDES211; MAXREFDES215; Micro USB cable; JTAG debugger; PC/Mac; 24V power adapter
Related Product Folder(s): 
Notes:  MAXREFDES200# Firmware Example Source Files. The firmware can be modified, compiled and downloaded to MAXREFDES200# GO-IO module using uVision IDE or Eclipse IDE. The user can develop their own firmware based on this firmware example.