EV KIT SOFTWARE
HRM & SpO2, Win 10 Eval Package, v2.0.2
Software Version:  2.0.2
File Name:  MAXREFDES220_HR_SpO2_Win10_v2.0.2.zip  
Description:  Reference Design Software Package for MAXREFDES220. Includes the following:

1- MAX32664GWEA (MAX32664-A) Biosensor Algorithm Firmware for Finger-Based Applications: Outputs Heart Rate and Blood Oxygen.
2- Sample microcontroller host (MAX32630) firmware.
3- Sample Windows10 PC GUI
Operating Systems Supported:  Win10
Required Hardware:  MAXREFDES220#
Related Product Folder(s): 
Notes: