EV KIT SOFTWARE
MAX30001 EV System Firmware Image
Software Version:  3.1.0
File Name:  MAX30001EVSYS_MAX32630FTHR-3.1.0_2017-08-23.zip  
Description:  This is the firmware image for the MAX30001EVSYS. The firmware is preloaded on the MAX32630FTHR board. If the firmware was overwritten, flash this file with the MAXREFDES100HDK programmer (not included) to restore the EV System functionality. See the Mbed webpage for firmware flashing instructions: https://os.mbed.com/platforms/MAX32630FTHR/
Operating Systems Supported:  N/A
Required Hardware:  MAX32630FTHR#
Related Product Folder(s): 
Notes: