EV KIT SOFTWARE
MAX17201-205/301-303 Linux Driver
Software Version:  1.0.2
File Name:  max1720x_max1730x_linux_driver-v1_0_2.zip  
Description:  MAX17201/MAX17205/MAX17301/MAX17301/MAX17302/MAX17303 ModelGauge m5 Fuel Gauge Linux Driver
Operating Systems Supported:  Linux
Required Hardware:  MAX17201; MAX17205; MAX17301; MAX17302; MAX17303
Related Product Folder(s): 
Notes: