EV KIT SOFTWARE
MAX287X PLL EV Kit Software
Software Version:  1.1.4
File Name:  Max287X_Setup_1-1-4.zip  
Description:  This GUI Supports for these parts: MAX2870, MA2871, and MAX2875
Operating Systems Supported:  Windows ME trough Windows 7
Required Hardware:  USB Port
Related Product Folder(s): 
Notes:  The setup guide, schematic, and layout document can be accessed from the install folder after the EV Kit software has been installed. A typical install folder on Windows is: C:\Program Files\Max2870