EV KIT SOFTWARE
MAX11300 Mixed-Signal I/O EVKit Software
Software Version:  1.4.0
File Name:  MAX11300EVKitSetupV1.4.zip  
Description:  This setup includes both MAX11300 Configuration Software and MAX11300 EV Kit Software. MAX11300 Configuration Software provides drag-and-drop configuration of MAX11300, generating a register configuration file independent of hardware. MAX11300 EV Kit Software loads the register configuration file into the EV kit hardware for evaluation. Supports both MAX11300EVKIT and MAX11301EVKIT hardware.
Operating Systems Supported:  Windows XP,Windows Vista,Windows 7,Windows 8.0/8.1
Required Hardware:  MAX11300EVKIT# (revisions REV-A)
Related Product Folder(s): 
Notes: