EV KIT SOFTWARE
MAX1416 Serial ADC EVKit Software
Software Version:  1.1.0
File Name:  Setup MAX1416V1.1.0 EV Kit SW.ZIP  
Description:  The MAX1416 is a low-power, 2-channel, serial-output ADC. This Software can be used to demonstrate the MAX1416 IC using MAX1416EVC16 which includes MAX1416EVKIT and 68HC16MODULE-DIP.
Operating Systems Supported:  Windows 98,Windows 2000,Windows XP
Required Hardware:  MAX1416EVC16 (MAX1416EVKIT,68HC16MODULE)
Related Product Folder(s): 
Notes:  Download and unzip file. Run install.exe to install program. EV Kit Software Supports Windows 2000/XP with USB Ports. EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Ports.