EV KIT SOFTWARE
MAX6581 Temp Sensor EV Kit Software
Software Version:  1.0.0
File Name:  6581R10.ZIP  
Description:  This software provides a simple user interface for exercising the features of the MAX6581. The program is menu driven and offers a graphical user interface (GUI) complete with control buttons and status display.
Operating Systems Supported:  Windows 2000,Windows XP,Windows Vista
Required Hardware:  MAX6581EVKIT (revisions REV-A)
Related Product Folder(s): 
Notes:  Download and unzip file. Run install.exe to install the program.