EV KIT SOFTWARE
MAX7360 Key-Switch Controller EV Kit SW
Software Version:  1.0.0
File Name:  Setup MAX7360 V1.0.0 EVKit Software.zip  
Description:  This software provides a simple graphical user interface (GUI) for exercising the features of the MAX7360.
Operating Systems Supported:  Windows 2000/XP/Vista
Required Hardware:  MAX7360EVKIT (revisions REV-A)
Related Product Folder(s): 
Notes:  Download and launch zipped file 7360R10.msi to install software. Note for windows 10, windows 7, windows vista: requires installing 64-bit USB device driver Maxim_VID_FTDI_x64_CDM_2.06.00.zip or 32-bit USB device driver Maxim_VID_FTDI_x86_CDM_2.06.00.zip