EV KIT SOFTWARE
MAX9939 Gain Amplifier EV Kit Software
Software Version:  1.0.0
File Name:  Setup MAX9939 V1.0.0 EVKit SW.ZIP  
Description:  The MAX9939 is a general-purpose, differential-input programmable-gain amplifier (PGA) that is ideal for conditioning a variety of wide dynamic range signals such as those found in motor current-sense, medical instrumentation, and sonar data acquisition applications.This Software can be used for complete evaluation of the MAX9939 IC using MAX9939EVKIT.
Operating Systems Supported:  Windows 2000,Windows XP,Windows Vista
Required Hardware:  MAX9939EVKIT (revisions REV-A)
Related Product Folder(s): 
Notes:  Download and unzip file. Run install.exe to install the program.