EV KIT SOFTWARE
MAX11046 16-bit ADC EV Kit Software
Software Version:  1.0.0
File Name:  Setup MAX11046 V1.0.0 EVKit SW.ZIP  
Description:  The MAX11046 is a 16-bit ADCs offer 8 independent input channels with independent track and hold (T/H) and SAR circuitry, these parts provide simultaneous sampling at 250ksps for each channel. This software can be used for evaluation of the MAX11046 IC using MAX11046EVKIT.
Operating Systems Supported:  Windows 2000,Windows XP,Windows Vista
Required Hardware:  MAX11046EVKIT (revisions REV-A)
Related Product Folder(s): 
Notes:  Download and unzip file. Run install.exe to install program.