EV KIT SOFTWARE
MAX6956 LED Driver EV Kit Software
Software Version:  1.0.0
File Name:  Setup MAX6956 V1.0.0 EVKit SW.zip  
Description:  The MAX6956 compact, serial-interfaced LED display driver/I/O expander provide microprocessors with up to 28 ports. This Software can be used for comprehensive evaluation of the MAX6956 IC using a MAX6956EVKIT.
Operating Systems Supported:  Windows VISTA,Windows 2000,Windows XP
Required Hardware:  MAX6956EVKIT (revisions REV-A)
Related Product Folder(s): 
Notes:  Download and launch zipped file 6956R10.msi to install software.