EV KIT SOFTWARE
MAX6642 Temp Sensor EV Kit Software
Software Version:  1.0.0
File Name:  Setup MAX6642V1.0.0 EV Kit SW.ZIP  
Description:  The MAX6642 monitors its own die temperature and the junction temperature of an external diode-connected transistor. This Software can be used for comprehensive evaluation of MAX6642 IC using a MAX6642 evaluation system consists of a Maxim command module (CMOD232) and a MAX6642 EV kit.
Operating Systems Supported:  Windows 95,Windows 98,Windows 2000,Windows XP
Required Hardware:  MAX6642EVCMOD2 (MAX6642EVKIT,CMOD232)
Related Product Folder(s): 
Notes:  Download and unzip file. Run install.exe to install program.