EV KIT SOFTWARE
MAX1402 Serial ADC EV Kit Software
Software Version:  1.3.0
File Name:  Setup MAX1402V1.3.0 EV Kit SW.ZIP  
Description:  The MAX1402 is a low-power, multichannel, serial-output ADC.This software can be for comprehensive evaluation of the MAX1402 using MAX1402 evaluation system (EV system) which consists of a MAX1402 evaluation kit (EV kit), Maxim 68HC16 microcontroller (µC) module, and USBTO232.
Operating Systems Supported:  Windows 98,Windows 2000,Windows XP
Required Hardware:  MAX1270EVC16 (MAX1270EVKIT,68HC16MODULE) (revisions REV-A); MAX1282EVC16(MAX1282EVKIT,68HC16MODULE); MAX1402EVC16 (MAX1402EVKIT,68HC16MODULE)
Related Product Folder(s): 
Notes:  Download and unzip file. Run install.exe to install program. EV Kit Software Supports Windows 2000/XP with USB Ports. EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Ports.