EV Kit Software
Top
EV KIT SOFTWARE
Low Power ARM Micro SDK (Mac)
Software Version:  1.2.0
File Name:  ARMCortexToolchain.dmg  
Description:  This software package contains the installer for the Low Power Microcontroller SDK. This SDK is now deprecated and replaced with the Maxim Micros SDK, except for the MAX32600, MAX32620, MAX32625, and MAX32630 product families.
Operating Systems Supported:  Mac OS
Required Hardware:  MAX32600-KIT#; MAX32620-EVKIT#; MAX32621-EVKIT#; MAX32630-EVKIT#; MAX32631-EVKIT#; MAX32625-EVKIT#; MAX32626-EVKIT#
Related Product Folder(s): 
Notes: