EV KIT SOFTWARE
MAX6955 LED Display Driver EV Kit SW
Software Version:  1.0.0
File Name:  Setup MAX6955V1.0.0 EV Kit SW.ZIP  
Description:  The MAX6955 is a display driver that interfaces microprocessors to a mix of 7,14 and 16-segment LED displays through an I2C-compatible 2-wire serial interface.This Software is for evaluation of the MAX6955 using a PC with an available parallel port.
Operating Systems Supported:  Windows 95,Windows 98,Windows 2000,Windows NT 4.0,Windows XP
Required Hardware:  MAX6955EVKIT (revisions REV-A)
Related Product Folder(s): 
Notes:  Download and unzip file. Run install.exe to install program