Top

MAXREFDES105#: Wrist-Based SpO2, Heart Rate (HR), and Heart Rate Variability (HRV) Health Sensor Platform

Wearable and supporting documentation are available under NDA only.*

MAXREFDES105

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

The MAXREFDES105# is a wrist-worn wearable form factor that demonstrates the high sensitivity and algorithm processing functions for health-sensing applications. This health sensor band platform includes an enclosure and a biometric sensor hub with an embedded algorithm for heart rate and SpO2 (MAX32664C) which processes photoplethysmography (PPG) signals from the analog-front-end (AFE) sensor (MAX86174A). Algorithm output and raw data can be streamed through Bluetooth® to an Android® app or PC graphical user interface (GUI) for demonstration, evaluation, and customized development.

Features

  • PPG
  • Wrist-based embedded heart rate, blood oxygen saturation (SpO2) algorithm
  • HRV, respiration rate, sleep quality library algorithm
  • Wearable health band form factor
  • MAX32664 sensor hub
  • MAX86174A PPG analog front-end
  • 3-axis accelerometer
  • Windows® and Android GUIs

Applications

  • Remote Patient Monitoring/Vital Sign Patch

  • maxrefdes105-system-diagram

    maxrefdes105-system-diagram

  • MAXREFDES105# Hardware

    MAXREFDES105# Hardware

  • MAXREFDES105# Hardware

    MAXREFDES105# Hardware

 

Details Section

Details Section

The MAXREFDES105# enables quick evaluation of hardware and embedded firmware for heart rate and SpO2 monitoring on a wrist-based platform which significantly shortens development time for custom fitness, health, and clinical applications. Figure 3 shows the system diagram of MAXREFDES105#.

The MAXREFDES105# platform includes the following key components:

  • Micro board, which includes the MAX32630 microcontroller, MAX20303 power-management integrated circuit (PMIC), dual-mode Bluetooth, and 6-axis accelerometer and gyroscope.
  • Sensor board, which includes the MAX86174A AFE, optical heart-rate sensor with one green light-emitting diode (LED), one red LED, one infrared (IR) LED, two photodiodes, and MAX32664C biometric sensor hub with an embedded algorithm for heart rate and SpO2 monitoring.
  • MAXDAP-TYPE-C board for use during a firmware upgrade for the micro board.
  • Health sensor band enclosure and straps.
  • Hardware design files, firmware, and software.
  • To apply for the NDA, fill out the request form and agree to the Terms and Conditions.
  • Applying for an NDA does not necessarily guarantee approval or shipment of any device or software.
  • NDA is subject to approval by the Customer Service Team and will notify applicants accordingly.
  • If the NDA is approved, customers will need to register for a MyMaxim account (for existing account holders, please log in with your details) in order to access the zip file under the Software Development section (note that this will appear only for approved MyMaxim accounts).
  • This zip file contains the Windows software GUI, Firmware updates, collateral such as API documents, host source code, and other resources as they become available.

     

Maxim Devices (3)

Part Number Name Product Family Order Design kits and evaluation modules
MAX32664 Ultra-Low Power Biometric Sensor Hub Signal Integrity Buy Now Not Available
MAX32630 Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 2MB Flash and 512KB SRAM MCU - Microcontroller Buy Now
MAX20303 PMIC with Ultra Low IQ Voltage Regulators, Battery Charger and Fuel Gauge for Small Lithium Ion Systems Battery Management Buy Now

Maxim Devices (3)

Part Number Product Family
Signal Integrity
Ultra-Low Power Biometric Sensor Hub
Not Available
MCU - Microcontroller
Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 2MB Flash and 512KB SRAM
Battery Management
PMIC with Ultra Low IQ Voltage Regulators, Battery Charger and Fuel Gauge for Small Lithium Ion Systems

MAXREFDES105 Related Videos

View All Videos