Top

MAXREFDES1258: 1200W DC-DC Buck Converter Using the MAX15157B

MAXREFDES1258

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Reference Guide

Description

The MAXREFDES1258 is a 1200W, 12V, 4-phase DC-DC buck converter that delivers up to 100A load current. The design is optimized for data-center applications with an input voltage range of 35V to 60V. It is also suitable for industrial, automotive and communication applications. The MAXREFDES1258 employs a MAX15157B fixed-frequency, current-mode PWM controller that drives power MOSFETs in the buck configuration, allowing the device to operate as a step-down regulator. The control loop uses a valley current-mode architecture to optimize performance with low-duty cycles and provides the shortest on-time possible. The output voltage is set externally through a resistor divider network using the 2V default internal reference. The load current is balanced equally between the two interleaved phases using a state-of-the-art differential current-sense and balancing network.

Features

  • Wide 35V to 60V input voltage range
  • Highly regulated output voltage with ±1% ripple
  • State-of-the-art current balancing for dual-phase operation
  • Interleaved 180° out-of-phase operation
  • Current monitor outputs of individual phases
  • Robust fault protection
  • Cycle-by-cycle and average overcurrent protection
  • Multiple levels of overvoltage protection

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Schematic

PCB Layout

Parametrics

Input Type Vin(Min) Vin(Max) Iout(Max) Single/Multiple Output Vout(V) Pout(W) Isolated/Non-Isolated Topology
DC 35 60 100 Single 12 12000 Non-Isolated Multiphase Buck

Parametrics

Input Type DC
Vin(Min) 35
Vin(Max) 60
Iout(Max) 100
Single/Multiple Output Single
Vout(V) 12
Pout(W) 12000
Isolated/Non-Isolated Non-Isolated
Topology Multiphase Buck

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX15157B 60V Current-Mode Buck Controller with Accurate Current Report Switching Regulators Buy Now Design Kits

Maxim Devices (1)

Part Number Product Family
Switching Regulators
60V Current-Mode Buck Controller with Accurate Current Report

Design Files (3)

Title Type Size Date
MAXREFDES1258 BOM CSV 10KB 2021-03-24
MAXREFDES1258 Schematic PDF 236KB 2021-03-24
MAXREFDES1258 PCB PDF 1MB 2021-03-24
Date Type
2021-03-24

MAXREFDES1258 BOM

(CSV, 10KB)

2021-03-24

MAXREFDES1258 Schematic

(PDF, 236KB)

2021-03-24

MAXREFDES1258 PCB

(PDF, 1MB)

MAXREFDES1258 Related Videos

View All Videos