Top

MAXREFDES117#: Heart-Rate and Pulse-Oximetry Monitor

MAXREFDES117

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

The MAXREFDES117# reference design is a low power, optical heart-rate module complete with integrated red and IR LEDs, and a power supply. This tiny board, perfect for wearable projects, may be placed on a finger or earlobe to accurately detect heart rate. This versatile module works with both Arduino and mbed platforms for quick testing, development and system integration. A basic, open-source heart-rate and SpO2 algorithm is included in the example firmware.

The board features 8 sewing tap pads for attachment and quick electrical connection to a development platform.

As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files are all available from the Design Resources tab. In addition, boards are available for purchase.

Features

  • Optical Heart-Rate Monitor and Pulse Oximetry Solution
  • Tiny 12.7mm x 12.7mm (0.5in x 0.5in) Board Size
  • Low Power
  • Device Drivers
  • Free Algorithm
  • Example C Source Code For Arduino And mbed Platforms
  • Test Data

Competitive Advantages

  • Highly-integrated, small-size sensor
  • Non-chest based heart-rate/SpO2 detection
  • Ultra-low power consumption

  • maxrefdes117fig01

    maxrefdes117fig01

  • maxrefdes117fig00

    maxrefdes117fig00

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested.

 

Details Section

Details Section

Introduction

Wearable devices hold the potential to transform health and medical monitoring. Heart rate, specifically, provides tremendous insight into heart function and health, during both activity and rest. Innovation and development of both optical semiconductors and lower-power integrated circuits makes the transition to wearables possible. Until now, only large organizations, with deep development budgets, could deliver such advanced products.

MAXREFDES117# delivers the promise of wearable devices to all developers. This unique design measures both heart rate and pulse oximetry. MAXREFDES117# features the MAX30102 with integrated red and IR LEDs for heart-rate and SpO2 detection. This configuration ideally detects heart rate and pulse ox on a person’s fingertip, earlobe, or other fleshy extremity. The small board size of 12.7mm x 12.7mm (0.5in x 0.5in) is ideal for wearable applications and may be stitched into fabric for immediate prototyping. Firmware is available for both Arduino and mbed platforms, enabling users to develop with virtually any platform. User needs to provide a 2V to 5.5V supply at the power input, perfect for virtually any battery or Arduino and mbed form-factor board.

The MAXREFDES117# design utilizes the heart-rate/SpO2 sensor (MAX30102), an efficient, low-power step-down converter (MAX1921), and an accurate level translator (MAX14595). The entire design typically operates at less than 5.5mW when using with the example firmware. A block diagram of the system is shown in Figure 1.

System Diagram

MAX14595: Level translatorMAX1921: Step-down converterMAXREFDES117# reference design block diagram.Figure 1. MAXREFDES98# reference design block diagram.

The power requirement is shown in Table 1.

Table 1. Power Requirement for the MAXREFDES117# Reference Design

Input Voltage (V) Input Current
(mA, typ)
2V to 5.5V 1.5mA (3.3V input)

Note: Controller board is powered separately

The MAXREFDES117# reference design is a PPG-based heart-rate and SpO2 monitor subsystem. The circuit utilizes the MAX30102 heart-rate/SpO2 sensor with integrated red and IR LEDs. The step-down converter MAX1921 converts the 2V to 5.5V supply input and generates the 1.8V rail for the heart-rate sensor. The MAX14595 level translator provides an interface between the heart-rate/SpO2 sensor and the controller board, which generally use a different logic level.

Detailed Description of Firmware

The MAXREFDES117# can be used with virtually any microcontroller that has I2C interface. The Arduino and mbed example firmware have been tested on the following development platforms:

mbed:

  • Maxim Integrated MAX32600MBED#
  • Freescale FRDM-K64F
  • Freescale FRDM-KL25Z

Arduino:

  • Adafruit Flora
  • Lilypad USB
  • Arduino UNO

Users may read sampled data, calculated heart rate and SpO2 through a terminal program, allowing analysis on excel or any third-party software. The simple process flow is shown in Figure 2.

Figure 2. The MAXREFDES117# firmware flowchart.

The complete source code, including the heart rateheart-rate/SpO2 algorithm, is provided to accelerate development. Code documentation can be found in the corresponding firmware platform files.

Heart rateHeart-rate accuracy varies depending on the chosen platform. The tested mbed platforms give more accurate heart-rate/SpO2 calculations than the tested Arduino platforms because the mbed platform controllers have more SRAM than the Arduino platform controllers. For the example firmware, mbed platforms store 5 seconds of samples collected at 100sps, while the Arduino platforms store 4 seconds of samples collected at 25sps.

SpO2 calculation is based on the equation shown below. However, determining the constants (C1, C2, and C3) requires a comprehensive clinical study of pulse pulse-oximetry data from a statistically significant population set using this hardware. Such a clinical study is beyond scope of this design. Therefore, the calculated SpO2 value may havecan have an error.

SpO2 = C1 × AverageRatio2 + C2 × AverageRation + C3

Where AverageRatio is the average ratio of IR and red LED readings. C1, C2, and C3 are constants.

Quick Start

Required equipment:

  • Windows PC with a USB port
  • MAXREFDES117# board
  • 5 cables that can be used to connect the MAXREFDES117# with the controller board
  • One of the supported mbed or Arduino controller boards listed above
  • One USB cable that is compatible with the selected controller board

Download, read, and carefully follow each step in the appropriate MAXREFDES117# quick Start Guide:

Lab Measurements

Equipment used:

  • MAX32600MBED#
  • Adafruit Flora
  • Adafruit BlueFruit
  • Polar H7 Bluetooth Smart Heart RateHeart-Rate Sensor
  • Android tablet

Figure 3 and Figure 4 show how the MAXREFDES117 calculated heart rate compared to the Polar H7 chest strap. The data in Figure 3 were taken while the person was sitting still for 20 minutes. And the data in Figure 4 were taken while the person was walking at a normal speed for 20 minutes.

Figure 3. For sedentary test, over 99% of the mbed + MAXREFDES117# heart heart-rate data are less than 5 beats/min delta from the Polar H7 chest strap.

Figure 4. For moving test, over 92% of the Arduino + MAXREFDES117# heart- rate data are less than 10 beats/min delta from the Polar H7 chest strap.

Parametrics

Input Type Vin(Min) Vin(Max) Iout(Max) Single/Multiple Output Vout(V) Pout(W) Isolated/Non-Isolated Topology
DC - 5.5 - - - - - -

Parametrics

Input Type DC
Vin(Min) -
Vin(Max) 5.5
Iout(Max) -
Single/Multiple Output -
Vout(V) -
Pout(W) -
Isolated/Non-Isolated -
Topology -

Maxim Devices (3)

Part Number Name Product Family Order Design kits and evaluation modules
MAX30102 High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health Sensor Interface Buy Now Design Kits
MAX14595 High-Speed, Open-Drain Capable Logic-Level Translator Level Translators Buy Now Design Kits
MAX1921 Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23 Switching Regulator - Switching Regulators Buy Now Design Kits

Maxim Devices (3)

Part Number Product Family
Sensor Interface
High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
Level Translators
High-Speed, Open-Drain Capable Logic-Level Translator
Switching Regulator - Switching Regulators
Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23

Design Files (8)

Title Type Size Date
MAXREFDES117#: Heart-Rate and Pulse-Oximetry Monitor PDF 57KB 2017-11-03
rd117_mbed_v01_00 ZIP 550KB 2017-11-03
maxrefdes117_fab_package_ra ZIP 6MB 2017-11-03
rd117v01_00 ZIP 18MB 2017-11-03
MAXREFDES117BMA.xls ; MAXREFDES117#: Heart-Rate and Pulse-Oximetry Monitor PDF 12KB 2017-11-03
rd117_arduino_v01_00 ZIP 514KB 2017-11-03
MAXREFDES117#: Heart-Rate and Pulse-Oximetry Monitor PDF 9MB 2017-11-03
maxrefdes117_cad_ra ZIP 10MB 2017-11-03
Date Type
2017-11-03

MAXREFDES117#: Heart-Rate and Pulse-Oximetry Monitor

(PDF, 57KB)

2017-11-03

rd117_mbed_v01_00

(ZIP, 550KB)

2017-11-03

maxrefdes117_fab_package_ra

(ZIP, 6MB)

2017-11-03

rd117v01_00

(ZIP, 18MB)

2017-11-03

MAXREFDES117BMA.xls ; MAXREFDES117#: Heart-Rate and Pulse-Oximetry Monitor

(PDF, 12KB)

2017-11-03

rd117_arduino_v01_00

(ZIP, 514KB)

2017-11-03

MAXREFDES117#: Heart-Rate and Pulse-Oximetry Monitor

(PDF, 9MB)

2017-11-03

maxrefdes117_cad_ra

(ZIP, 10MB)

MAXREFDES117 Related Videos

View All Videos