Top

MAXREFDES108#: Non-isolated 12V/1A PoE Powered Device Power Supply

MAXREFDES108

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

To meet the increasing demands for non-isolated Power over Ethernet (PoE) power solutions, Maxim has developed innovative, non-isolated PoE powered device (PD) power solutions. These non-isolated PoE power solutions efficiently convert high voltage PoE power into 5V and 12V outputs, respectively. Each design was tested for load and line regulation, as well as efficiency and transient performance. As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files are all available and may be downloaded from the Design Resources tab. In addition, boards are available for purchase. These boards feature a module architecture, with through-hole pins for immediate board placement and accelerated prototyping.

MAXREFDES108# combines the PD controller and the step down converter on a 14.0mm (0.55in) x 55.9mm (2.2in) board. The module accepts input voltages ranging from 36V to 57V, and provides an output voltage of 12V with current capacity of 1A.

For initial evaluation, Maxim also provides an evaluation board, MAXREFDES98EV#. This board features RJ45 connectors for quick testing with sourced power.

Features

  • 36V ~ 57V input voltage
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse environments
  • 12W Output capacity
  • ±3% Output accuracy

  • maxrefdes108fig05

    maxrefdes108fig05

  • maxrefdes108fig02

    maxrefdes108fig02

  • maxrefdes108fig06

    maxrefdes108fig06

  • maxrefdes108fig00

    maxrefdes108fig00

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested.

 

Details Section

Details Section

Introduction

Power over Ethernet (PoE) provides power to Ethernet connected devices, through Ethernet lines, eliminating the need for connecting AC mains to the target devices. In addition to reducing cabling, PoE provides multiple advantages for many applications such as LED lighting, cameras, sensors and additional equipment. These advantages include network management of devices, power measurement, and elimination of AC/DC circuitry.

Many PoE applications are isolated, to protect both people and systems from voltage and current transients. However, many applications do not require isolation, such as LED lighting and other equipment generally out of range for human touch. In these cases, eliminating the isolation circuitry further reduces cost and power dissipation at the PoE point of load. MAXREFDES108# is a unique PoE module reference design, providing 12V at 1A (12W) from a 36V to 57V input. This design can be used for evaluation, design, prototyping and production.


MAXREFDES108# System Board Enlarge+

MAXREFDES108# includes two function blocks: the PD controller block and the step down DC-DC power supply block. The PD controller uses the MAX5969A. The MAX5969A is an IEEE® 802.3af compliant, powered device interface controller with an integrated power MOSFET. The DC-DC power supply uses the MAX17505. The MAX17505 is a 4.5V~60V input, 1.7A output, high-efficiency synchronous step down converter with internal compensation. The entire design delivers a peak efficiency of 90% with an input of 48V.

The MAXREFDES108# features 12 through-hole pins spaced at a 2.54mm pitch standard. This modular architecture allows MAXREFDES108# to be soldered into a PCB or inserted into the MAXREFDES98EV# for evaluation.

System Diagram

MAX17503: Step-down DC-DC converterMAX5969A: PD controller MAXREFDES108# reference design block diagram.Figure 1. MAXREFDES108# reference design block diagram.

Detailed Circuit Description

The MAXREFDES108# reference design contains all the control circuitry and electric components required for designing a 36V to 57V wide-input, 12V/1A (12W) output non-isolated step down converter power supply.

On the board, there are two 6-pin connectors. Table 1 and Table 2 provide the function of each pin.

Table 1. J1 pin description.

Pin # Name Function
1 VA1 Rectifier A input terminal 1
2 VA2 Rectifier A input terminal 2
3 VB1 Rectifier B input terminal 1
4 VB2 Rectifier B input terminal 2
5 CP1 PD Classification resistor terminal 1
6 CP2 PD Classification resistor terminal 2

Table 2. J2 pin description.

Pin # Name Function
1 VOUT 12V output
2 VOUT 12V output
3 GND Ground
4 GND Ground
5 NC Not connected
6 RESET Reset signal, active low

The MAXREFDES108# circuit consists of two function blocks: the PD controller and the step down DC-DC converter.

The PD controller section employs the MAX5969A. The MAX5969A provides a complete interface for a powered device (PD), compliant with the IEEE® 8802.3af standard. The MAX5969A provides the PD with a detection signature, classification signature, and an integrated isolation power switch with inrush current control. Visit the MAX5969A product folder for more information.

When the MAXREFDES108# board is connected to PoE power sourcing equipment (PSE), the MAX5969A conducts the detection and classification process according to the IEEE 802.3af standard. The onboard classification resistor R1 (619Ω) sets the power rating to class 3, a maximum of 12.95W. On the MAXREFDES98EV# board, there is one resistor place holder that can be used to change the power class. Refer to Table 3 to select the appropriate R3 value on the MAXREFDES98EV# board.

Table 3. R3 value used to set PD classification class.

PD class Maximum power consumed by PD R3 value Classification current IEEE 802.3 af/at required classification current
Class 0 0.44W to 12.95W open 1.99mA 0mA to 5mA
Class 1 0.44W to 3.94W 143Ω 10.8mA 8mA to 13mA
Class 2 3.94W to 6.49W 75Ω 18.7mA 16mA to 21mA
Class 3 6.49W to 12.95W 47Ω 28.6mA 25mA to 31mA

MAX5969A provides one Power Good (PG) signal. Only after the MAX5969A internal hot-swap MOSFET switch is fully turned on, does the PG signal become active. PG is used as the signal to enable the DC-DC converter circuit. This process reduces the inrush current and the heat generated by the MAX5969A during startup.

The MAXREFDES108# reference design uses two bridge rectifiers, which make the design compatible with most PSE types. The bridge rectifiers cause power loss since there are always two diodes conducting at the same time when the circuit is working. To improve efficiency, MAXREFDES108# uses low forward voltage Schottky bridge rectifiers. Test data shows that by using 100V/1A Schottky rectifiers (KMB110F), peak efficiency can be improved by about 1% compared to a traditional bridge rectifier such as the HD01-T.

Following the PD controller is the step down DC-DC converter. This circuit employs the MAX17505, Maxim's high efficiency, synchronous step-down DC-DC converter with internal compensation. For more specific information about the MAX17505, refer to the MAX17505 product folder. The MAX17505 circuit has been optimized for efficiency and reduction of inrush current using two different inductors. The system performs at a peak efficiency of 90% with a switching frequency to 500KHz.

For the inductor, MAXREFDES108# has been tested with the SLF12575T-220M4R0-PF from TDK and the HR320102-220 from HanRun. Test data shows these two inductors get nearly the same performance. In case you need to build your own circuit based on the MAXREFDES108# reference board, make sure the saturation current rating (ISAT) of the inductor is high enough so that saturation can occur only above the peak current-limit value of 2.8A.

The MAXREFDES108# is set to a soft-start time to 3.2ms. A soft start reduces the inrush current from the PSE. Figure 3 shows the soft-start waveform. The yellow trace is the enable signal (PG) from the MAX5969A, and the blue trace is the output voltage from the MAX17505.

Soft-start feature.Figure 3. Soft-start feature.

MAXREFDES108# reserves one RESET output pin (Pin 6 of J2, as described in table 2), which can be connected to the RESET pin of a microcontroller. This pin is an open-drain output, so users can OR (negative logic) it with another open-drain signal, such as a watch dog circuit reset output, or manual reset switch. During the soft-start phase, the RESET pin stays low. It goes high 2.4ms after the output voltage exceeds 11.4V. The blue trace in Figure 4 is the RESET signal captured with an external 10kΩ resistor pulled up to VOUT. The yellow trace is the output voltage trace.

RESET goes high 2.4ms after VOUT exceeds 11.4V.Figure 4. RESET goes high 2.4ms after VOUT exceeds 11.4V.

Quick Start

Required equipment:

  • MAXREFDES108# board
  • MAXREFDES98EV# board
  • RJ45 cable and one PSE RJ45 socket capable of delivering PoE, or One DC power supply adjustable to 57V
  • One electronic load
  • One voltmeter

Procedure

The MAXREFDES108# board is fully assembled and tested. Use the following steps to verify board operation.

  1. Insert the MAXREFDES108# board into the MAXREFDES98EV# board, as shown in Figure 5.

    Figure 5. MAXREFDES98# connected to the MAXREFDES98EV#.

  2. Insert one end of the RJ45 cable to the PSE RJ45 socket, insert the other end to J1 on MAXREFDES98EV# board, as shown in Figure 6. The "PWR" LED on right bottom corner should light up continuously or flash slowly, depending on the PSE.
  3. In case the "PWM" LED does not light up, the RJ45 socket likely does not have the POE feature. In this case, connect the power supply (37V~57V) to VA1, VA2, or VB1, VB2. There is no polarity requirement when the power is connected since there are bridge rectifiers following these connectors. When the power supply is turned on, the "PWM" LED should light up continuously.

    Figure 6. When the MAXREFDES108# board works, the PWR LED on the MAXREFDES98EV# board lights up.

  4. Connect the VOUT and PGND terminals on the MAXREFDES108# board to the electronic load.
  5. Set the electronic load to a constant current up to 1A.
  6. Connect the voltmeter to the VDC and GND, to verify the output voltage reading is 12V ±0.36V.
  7. Set the electronic load to "short," and turn off the PWR LED. Release the "short" and the PWR led should light up again, and the voltage should read 12V ±0.36V.

On the MAXREFDES98EV# board, a current sense amplifier, MAX9643, measures the output current of the MAXREFDES108# board and another similar board, the MAXREFDES98#. To get the actual current, divide the voltage measured by 1.6. For example, if IOUT is measured at 1.6V, then the actual current drawn from the board tested is 1A. The IOUT is designed to measure steady-state current. If it is used to capture the transient current waveform, then there will be distortion on the waveform due to MAX9643's signal bandwidth and pulse response. For more information, refer to the MAX9643 data sheet. Figure 7 shows the error curve of the current measurement circuit. Error increases as measured current decreases, as is consistent with any current measuring system.

Current error of the current measurement circuit.Figure 7. Current error of the current measurement circuit.

Lab Measurements Data

The MAXREFDES108# design was verified and tested under the full input range and different output load conditions.

Power efficiency vs. load current
MAXREFDES108# performs with high efficiency, across a range of input voltages. Peak efficiency is 90%, and efficiency is high across a wide output current range.

Power efficiency vs. load current.Figure 8. Power efficiency vs. load current.

Load regulation:
Load regulation (Figure 9) was measured for input voltages of 40V, 48V and 57V. The output voltage remains well-regulated across the range of output current, deviating by less than 0.2%. Line regulation (Figure 10) is completely solid across the entire range of input voltages. Output ripple was measured at 5mA output (Figure 11) and is less than 100mV. At a current output of 1A, output ripple is also less than 100mV (Figure 12). Transient responses were measured from 5mA to 400mA and back (Figure 13) and from 600mA to 1A and back (Figure 14). In both cases, system response is around 100mV.

Load regulation.Figure 9. Load regulation.

Line regulation when output current is 400mA.Figure 10. Line regulation when output current is 400mA.

Output ripple at 5mA load.Figure 11. Output ripple at 5mA load.

Output ripple at full load.Figure 12. Output ripple at full load.

Load transient response when load steps between 5mA and 1A.Figure 13. Load transient response when load steps between 5mA and 1A.

Load transient response when load steps between 600mA and 1A.Figure 14. Load transient response when load steps between 600mA and 1A.

IEEE is a registered service mark of the Institute of Electrical and Electronics Engineers, Inc.

Parametrics

Input Type Vin(Min) Vin(Max) Iout(Max) Single/Multiple Output Vout(V) Pout(W) Isolated/Non-Isolated Topology
DC 36 57 1 - - 12 - -

Parametrics

Input Type DC
Vin(Min) 36
Vin(Max) 57
Iout(Max) 1
Single/Multiple Output -
Vout(V) -
Pout(W) 12
Isolated/Non-Isolated -
Topology -

Maxim Devices (2)

Part Number Name Product Family Order Design kits and evaluation modules
MAX5969A IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET Complete System Power Protection IC Buy Now Design Kits
MAX17505 4.5V-60V, 1.7A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation Switching Regulator - Switching Regulators Buy Now Design Kits

Maxim Devices (2)

Part Number Product Family
Complete System Power Protection IC
IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET
Switching Regulator - Switching Regulators
4.5V-60V, 1.7A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

MAXREFDES108 Related Videos

View All Videos